Setebos-I & EV-Kits

Radio Module 2.4 GHz with Proprietary and Bluetooth® LE 5.1 Radio Protocol

Setebos-I & EV-Kits

Characteristics

  • Configurable radio protocol: Proprietary or Bluetooth Low Energy 5.1
  • In Proprietary-mode works as a Thyone-I module
  • In Bluetooth® 5.1-mode works as a Proteus-III module
  • Nordic Seminconductor SoC nRF52840
  • Integrated radio profiles for 125, 500, 1000 and 2000 kbit/s
  • Nano SIM size: 8 x 12 x 2 mm
  • Smart antenna configuration (2-in-1 module)
  • +6 dBm TX power (ERP: 4 dBm)
  • UART interface
  • 5 configurable digital IO pins (local & remote)
  • CE, FCC, IC
  • Wireless Connectivity SDK
  • Proteus Windows 10 SDK @GitHub
  • WE UART Terminal
  • With the Proteus-App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Setebos-I
EV-Kits
FeatherWing
Filter article data
Filter by
 show  articles in 3 product lines
 articles in 3 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
Radio Module
Evaluation Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2611139024021
Simu­lation
Man­ual
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionEV-Kit Setebos-I 
Radio Module
Evaluation Kit
Check availability
2611149024021
Simu­lation
Man­ual
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Setebos-I 2.4 GHz 
Radio Module
Evaluation Kit
Check availability
2611011024020
SPECSetebos-I, 2402 - 2480, 600 m
Simu­lation
Man­ual
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionSetebos-I 
Frequency Range 2402 - 2480
Line of Sight Range600 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-98 dBm
Output Power 50 Ohm6 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Radio Module
Evaluation Kit
Check availability
2611179024021
Simu­lation
Man­ual
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionSetebos-I FeatherWing 
Radio Module
Evaluation Kit
Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the GitHub repository.


The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.

  • Smart-Device Mobile App for easy testing for Android and iOS
  • Scan – Connect – Transmit Commands directly
  • Development files available on GitHub
  • Built your own App on base of Proteus-App

Setebos-I Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Setebos-I over the air (FOTA) using a smart phone. For more details refer to the FOTA chapter of the Proteus-III user manual, as Setebos-I uses Proteus-III bootloader.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


You don‘t know if Bluetooth® or Proprietary? Use both…

Thyone-I

Thyone-I

Proprietary Protocol

Setebos-I

Setebos-I

Proteus-III

Proteus-III

Bluetooth® LE

Exchangeability 2.4 GHz

Choose between Bluetooth®, proprietary radio, BYOF or Wirepas

Take future trends into account and keep the flexibility!
Committing today on a wireless technology for tomorrow seems impossible. How nice would it be to expand your application with different radio protocols at any time without any layout changes. Würth Elektronik offers you a high degree of freedom with the radio module footprint. It is one quality proven hardware base, that prevents you from enormous costs of re-design in future already today. Choose between a Bluetooth®, WirepasTM, Build Your Own Firmware (BYOF), proprietary radio module or the combined variant of proprietary and Bluetooth®.

  • Footprint compatible RF-modules
  • Flexible use of both technologies possible
  • Alternative usage by only changing the RF-module
  • Future-proof circuit with adaptable interface
  • No change in the HW on Host-side required
Footprint on the moon with radio module

Proprietary Application with Thyone-I

  • For applications with enclosed communication
  • Communication invisible for smart devices
  • Connection to a standard device only with a certain USB-radio stick possible
  • Connected sensors building up a secure network

 

Usecase

  • Secure network set up
  • Easy connection between the nodes
  • Extending interfaces by connecting a USB-radio stick
  • A gateway connecting securely to the network provides the combined result to the user via Bluetooth, Wi-Fi, Cellular, MQTT or on any platform
Proprietary Application with Thyone-I

Bluetooth® Application with Proteus-III

  • Connecting directly to smart devices
  • Parameterization of a sensor
  • Reading out results from a measuring device

 

Usecase

  • Connecting manually to each sensor via smart device
  • Easy and smart consumer-oriented
WE Bluetooth Application with-Proteus-III

Videos

How to choose the fitting radio protocol